IESNA:LM-63-2002
[TEST]P1389046
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-935-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15892.7
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
109.2 130.2 180.6 344.3 923.7 1570.4 2166.6 2552.9 2935.0 3426.3 4051.9 4698.5 5597.1 6445.2 7159.1 7759.5 8313.7 8855.4 
9430.6 10190.6 11068.2 11895.4 12109.5 11752.6 11156.4 10476.1 9955.5 9518.8 7864.5 5131.0 2456.3 1188.3 629.8 256.1 147.0 
79.8 46.2 0.0 
109.2 134.4 180.6 335.9 856.6 1545.2 2103.6 2523.5 2935.0 3422.1 3988.9 4715.3 5567.7 6336.1 7062.5 7658.7 8208.8 8725.2 
9313.1 10047.9 10959.0 11807.2 12101.1 11744.2 11110.2 10455.2 9909.3 9451.6 7877.1 5143.6 2506.7 1188.3 634.0 247.7 142.8 
75.6 46.2 0.0 
109.2 130.2 172.2 327.5 785.2 1423.4 2061.6 2489.9 2901.4 3371.7 3934.3 4648.1 5387.1 6155.5 6789.6 7238.8 7692.3 8246.6 
8880.6 9628.0 10660.9 11849.2 12416.0 12185.1 11433.5 10686.1 10178.0 9762.3 8338.9 5664.3 2909.8 1343.6 638.2 239.3 151.2 
84.0 50.4 0.0 
109.2 130.2 163.8 281.3 676.0 1289.0 1864.3 2368.2 2800.6 3262.5 3804.2 4459.2 5143.6 5823.8 6399.1 6877.7 7201.0 7688.1 
8364.1 9212.3 10396.4 11630.8 12605.0 12655.4 12004.5 11131.2 10555.9 10173.8 8931.0 6688.8 3749.6 1704.7 751.6 272.9 151.2 
96.6 63.0 0.0 
109.2 130.2 159.6 239.3 491.3 999.3 1578.8 2158.2 2628.5 3073.6 3573.2 4194.7 4849.7 5550.9 6142.9 6655.2 7012.1 7297.6 7721.7 
8418.7 9514.6 11047.2 12495.8 13024.9 12533.6 11647.6 11093.4 10711.3 9518.8 7835.1 5047.0 2296.8 1028.7 382.1 172.2 117.6 
84.0 0.0 
109.2 126.0 151.2 197.3 335.9 650.8 1179.9 1700.5 2280.0 2762.8 3220.5 3741.2 4333.2 4916.9 5592.9 6134.5 6567.0 6886.1 7121.3 
7532.7 8179.4 9346.7 11169.0 12626.0 13003.9 12130.5 11509.1 11043.0 9980.7 8490.1 6415.9 3791.6 1906.3 747.4 264.5 155.4 
113.4 0.0 
109.2 126.0 138.6 168.0 226.7 365.3 634.0 1070.7 1549.4 2078.4 2590.7 3144.9 3623.6 4144.3 4711.1 5290.6 5786.0 6239.5 6579.6 
6928.1 7364.8 8053.4 9153.5 10841.4 12529.4 13117.2 12760.3 12298.5 10656.7 8847.0 7066.7 5655.9 3590.0 1696.3 688.6 
222.5 151.2 0.0 
109.2 121.8 134.4 155.4 193.1 260.3 432.5 713.8 1137.9 1583.0 2082.6 2603.3 3111.4 3623.6 4127.5 4698.5 5194.0 5702.0 6126.1 6554.4 
6995.3 7574.7 8460.7 9770.7 11593.0 12945.1 13209.6 13062.6 11639.2 9607.0 7620.9 6084.1 4383.6 2464.7 1032.9 289.7 
172.2 0.0 
109.2 117.6 130.2 147.0 168.0 205.7 289.7 424.1 684.4 1041.3 1465.4 1914.7 2410.1 2909.8 3434.7 3963.7 4471.8 4996.6 5496.3 5979.2 
6487.2 7087.7 7881.3 8918.4 10257.8 11924.8 12688.9 12924.1 12596.6 11072.4 8977.2 6911.3 4908.5 3199.5 1419.2 470.3 
197.3 0.0 
109.2 117.6 121.8 130.2 134.4 147.0 159.6 184.7 218.3 277.1 373.7 516.5 713.8 995.1 1322.6 1687.9 2082.6 2548.7 3048.4 3611.0 4219.9 4933.7 
5781.8 6797.9 7969.4 9220.7 9980.7 10467.8 11244.5 10833.1 8977.2 6222.7 3749.6 1969.3 827.2 243.5 159.6 0.0 
109.2 113.4 113.4 113.4 117.6 117.6 117.6 121.8 117.6 121.8 121.8 126.0 134.4 142.8 168.0 193.1 230.9 281.3 348.5 445.1 566.8 751.6 999.3 1394.0 
2040.6 3182.7 4156.9 4765.7 5626.5 4811.9 3514.4 2468.9 1625.0 839.8 243.5 58.8 16.8 0.0 
109.2 109.2 109.2 105.0 105.0 105.0 105.0 100.8 96.6 96.6 96.6 96.6 92.4 88.2 88.2 88.2 92.4 100.8 109.2 121.8 138.6 151.2 172.2 201.5 264.5 449.3 
671.8 886.0 1444.4 1532.6 1083.3 659.2 382.1 176.4 71.4 29.4 12.6 0.0 
109.2 105.0 105.0 100.8 96.6 96.6 92.4 88.2 84.0 84.0 79.8 75.6 71.4 67.2 58.8 54.6 50.4 50.4 50.4 50.4 50.4 50.4 46.2 46.2 37.8 33.6 33.6 
33.6 42.0 50.4 37.8 33.6 33.6 25.2 16.8 12.6 12.6 0.0 
109.2 100.8 96.6 88.2 84.0 79.8 75.6 67.2 63.0 54.6 46.2 42.0 33.6 29.4 25.2 21.0 16.8 16.8 12.6 8.4 8.4 8.4 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 0.0 0.0 4.2 
4.2 8.4 8.4 8.4 0.0 
109.2 96.6 88.2 79.8 71.4 67.2 58.8 50.4 42.0 33.6 29.4 21.0 16.8 12.6 8.4 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 
8.4 8.4 0.0 
109.2 92.4 79.8 71.4 63.0 50.4 46.2 37.8 29.4 21.0 16.8 8.4 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 
8.4 0.0 
109.2 88.2 75.6 63.0 54.6 46.2 33.6 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 
4.2 0.0 
109.2 88.2 71.4 58.8 46.2 37.8 29.4 21.0 16.8 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 
0.0 
109.2 84.0 71.4 54.6 46.2 37.8 25.2 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
109.2 88.2 71.4 54.6 46.2 33.6 25.2 21.0 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
109.2 88.2 71.4 58.8 46.2 33.6 29.4 21.0 16.8 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
109.2 88.2 71.4 58.8 46.2 33.6 29.4 21.0 16.8 12.6 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
